2120
A 6L25M011DF0904
A 6L25M012DF0904
A 6L25M013DF0904
A 6L25M014DF0904
A 6L25M015DF0906
A 6L25M016DF0906
A 6L25M017DF0906
A 6L25M018DF0906
A 6L25M019DF0906
A 6L25M020DF0906
A 6L25M022DF0906
A 6L25M025DF0906
A 6L25M028DF0906
A 6L25M029DF0906
A 6L25M030DF0906
A 6L25M040DF0908
A 6L25M050DF0908
1
2
11
12
13
14
15
16
17
18
19
20
22
25
28
29
30
40
50
17.5
19.1
20.7
22.3
23.8
25.4
27
28.6
30.2
31.8
35
39.8
44.5
46.1
47.7
63.6
79.5
16.4
18
19.6
21.1
22.7
24.3
25.9
27.5
29.1
30.7
33.9
38.7
43.4
45
46.6
62.5
78.4
22
24
25
27
30
30
32
33
35
37
40
45
50
51
53
69
84
6
4
8
17.5
19
22
NOTE: Pulleys with 11 to 19 grooves do not have webs.
*Pulleys with: 4 and 6 mm bore have a tolerance of + 0.030
8 mm bore have a tolerance of + 0.036
MATERIAL: Polycarbonate, Fiberglass Reinforced
19
19
22
22
22
MOLDED
DOUBLE FLANGE
D1
D
P.D.
Catalog Number
Fig.
No.
No. of
Grooves
D2
Hub
Dia.
d*
Bore
H9
PROFILE
TRUE METRIC®
Fig. 1
Fig. 2
FOR 9 mm BELTS
d
D2
D
5
D1
11.1
d
D
5
11.1
22.2
20.6
6.
3
D2 D1
8
HTD® Timing Belt Pulleys - 5 mm Pitch