A 6L51M012DF0604
A 6L51M013DF0604
A 6L51M014DF0604
A 6L51M015DF0604
A 6L51M016DF0604
A 6L51M018DF0606
A 6L51M020DF0606
A 6L51M021DF0606
A 6L51M022DF0606
A 6L51M024DF0606
A 6L51M028DF0608
A 6L51M030DF0608
A 6L51M032DF0608
A 6L51M036DF0608
A 6L51M040DF0608
A 6L51M042DF0608
A 6L51M044DF0608
A 6L51M048DF0608
A 6L51M060DF0608
A 6L51M065DF0608
A 6L51M072DF0608
A 6L51M080DF0608
A 6L51M090DF0608
A 6L51M100DF0608
A 6L51M110DF0608
A 6L51M120DF0608
A 6L51M130DF0608
12
13
14
15
16
18
20
21
22
24
28
30
32
36
40
42
44
48
60
65
72
80
90
100
110
120
130
12
13
13
14
15
16
17
18
19
20
22
24
25
28
30
31
33
35
43
46
51
56
63
69
75
82
88
4
6
8
11
13
17.5
NOTES: 1. Pulleys with 12 to 40 grooves do not have webs.
2. Also available with set screws or pinning holes on special order.
3.
Single flange and modifications available on request.
7.6
8.3
8.9
9.6
10.2
11.5
12.7
13.4
14
15.3
17.8
19.1
20.4
23
25.5
26.7
28
30.6
38.2
41.4
45.8
51
57.3
63.7
70
76.4
82.8
7.1
7.8
8.4
9
9.7
11
12.2
12.9
13.5
14.8
17.3
18.6
19.9
22.4
25
26.2
27.5
30.1
37.7
40.9
45.3
50.4
56.8
63.2
69.5
75.9
82.3
MATERIAL: Polycarbonate, Fiberglass Reinforced
D
No. of
Grooves
DOUBLE FLANGE
MOLDED
d*
Bore
H9
D1
P.D.
Catalog Number
D2
Hub
Dia.
FOR 6 mm BELTS
17.5
2.3 WEB
D1
D
d D2
1.6 (TYP)
6.3
8
GT®2 Timing Belt Pulleys - 2 mm Pitch
PROFILE
*Bore Tolerance: 4 & 6 mm + 0.030
8 mm + 0.036
2-131 REV: 3-21-06 JC