2123
ALUMINUM
D
± 1/64
d
± .003
D
± 0.4
d
± 0.08
Inch
Metric
4.8
5.4
5.5
6.2
6.9
7.5
8.2
9.5
10.8
11.5
11.5
12.8
13.5
14.1
14.6
15.9
17.2
17.9
18.3
19
19.7
21
22.2
23.5
24.8
26.5
26.9
28.2
30.5
34.4
10.8
11.4
12.2
12.8
13.5
14.1
14.7
16.1
17.4
18
18.8
20
20.7
21.3
22.7
24
25.4
26
26.7
27.4
28.1
29.3
30.7
32
33.4
34
36.1
37.3
40
43.9
.188
.214
.218
.244
.270
.296
.322
.374
.426
.452
.452
.504
.530
.556
.574
.626
.678
.704
.722
.748
.774
.826
.874
.926
.978
1.044
1.058
1.110
1.200
1.356
.425
.450
.480
.505
.530
.555
.580
.635
.685
.710
.740
.790
.815
.840
.895
.945
1.000
1.025
1.050
1.080
1.105
1.155
1.210
1.260
1.315
1.340
1.420
1.470
1.575
1.730
1.02
(.040)
1.52
(.060)
1.32
(.052)
0.81
(.032)
1.14
(.045)
0.64
(.025)
A 6A50M010FA
A 6A50M011FA
A 6A50M012FA
A 6A50M013FA
A 6A50M014FA
A 6A50M015FA
A 6A50M016FA
A 6A50M018FA
A 6A50M020FA
A 6A50M021FA
A 6A50M022FA
A 6A50M024FA
A 6A50M025FA
A 6A50M026FA
A 6A50M028FA
A 6A50M030FA
A 6A50M032FA
A 6A50M033FA
A 6A50M034FA
A 6A50M035FA
A 6A50M036FA
A 6A50M038FA
A 6A50M040FA
A 6A50M042FA
A 6A50M044FA
A 6A50M045FA
A 6A50M048FA
A 6A50M050FA
A 6A50M054FA
A 6A50M060FA
Catalog Number
10
11
12
13
14
15
16
18
20
21
22
24
25
26
28
30
32
33
34
35
36
38
40
42
44
45
48
50
54
60
Priced Per 25 Pieces
MATERIAL: Aluminum Alloy
Pulley
Grooves
(Ref.)
H
Width
± 0.25
(± .010)
S
Thickness
Pulley Flanges For GT®2 - 2 mm Pitch
H
S
d
D
PROFILE
TRUE METRIC®