5
6
8
5
6
8
5
6
8
5
6
8
5
6
8
6
8
6
8
6
8
6
8
6
8
6
8
6
8
6
8
6
8
NOTE: Pulleys with 36 to 40 grooves do not have webs.
36
40
42
44
48
28
30
31
33
35
43
46
51
56
63
69
75
82
88
60
65
72
80
90
100
110
120
130
37.7
40.9
45.3
50.4
56.8
63.2
69.5
75.9
82.3
A 6Z51M036DF0605
A 6Z51M036DF0606
A 6Z51M036DF0608
A 6Z51M040DF0605
A 6Z51M040DF0606
A 6Z51M040DF0608
A 6Z51M042DF0605
A 6Z51M042DF0606
A 6Z51M042DF0608
A 6Z51M044DF0605
A 6Z51M044DF0606
A 6Z51M044DF0608
A 6Z51M048DF0605
A 6Z51M048DF0606
A 6Z51M048DF0608
A 6Z51M060DF0606
A 6Z51M060DF0608
A 6Z51M065DF0606
A 6Z51M065DF0608
A 6Z51M072DF0606
A 6Z51M072DF0608
A 6Z51M080DF0606
A 6Z51M080DF0608
A 6Z51M090DF0606
A 6Z51M090DF0608
A 6Z51M100DF0606
A 6Z51M100DF0608
A 6Z51M110DF0606
A 6Z51M110DF0608
A 6Z51M120DF0606
A 6Z51M120DF0608
A 6Z51M130DF0606
A 6Z51M130DF0608
22.4
25
26.2
27.5
30.1
23
25.5
26.7
28
30.6
38.2
41.4
45.8
50.9
57.3
63.7
70
76.4
82.8
P.D.
D
D1
No. of
Grooves
MATERIAL: Pulley - Polycarbonate, Fiberglass Reinforced
Insert - Brass, Knurled
d*
Bore
H9
GT®2 Timing Belt Pulleys - 2 mm Pitch
MOLDED WITH INSERT
DOUBLE FLANGE
Catalog Number
FOR 6 mm BELTS
Pulleys with: 5 & 6 mm bore have M3 set screw & spot drill.
8 mm bore have M4 set screw & spot drill.
PROFILE
*Bore Tolerance: 5 & 6 mm + 0.030
8 mm + 0.036
2 WEB
D1 D
6.3
17.5
d
4
8
3.5
4.5
SET
SCREW
SPOT
DRILL
1.6 (TYP)
Ø11
Ø17.5
2-130 REV: 3-21-06 JC