2141
5
9.5
12.7
22.2
d
D3
D2
D
SPOT DRILL
4
8
d
D3 D1
D2
D
5
11.1
SPOT DRILL
SET
SCREW
SET
SCREW
5
MOLDED WITH INSERT
Catalog Number
A 6Z53M084SF0908
A 6Z53M084SF0910
A 6Z53M084SF0912
A 6Z53M096SF0908
A 6Z53M096SF0910
A 6Z53M096SF0912
FIG. 2 NO FLANGE
120
No. of
Grooves
P.D.
114.6
D
113.8
86
97
10
12
16
16
M5
25
M5
22
A 6Z53M120NF0910
A 6Z53M120NF0912
25
80.2
91.7
79.5
90.9
8
10
12
8
10
12
FIG. 1 SINGLE FLANGE
84
96
d*
Bore
H9
Set
Screw
D1
SINGLE OR NO FLANGE
D3
Hub
Dia.
D2
MATERIAL: Pulley Polycarbonate, Fiberglass Reinforced
Insert Aluminum, Knurled
*Pulleys with: 8 and 10 mm bore have a tolerance of +0.036
12 mm bore have a tolerance of +0.043
Fig. 1
Fig. 2
FOR 9 mm BELTS
PROFILE
TRUE METRIC®
GT®2 Timing Belt Pulleys - 3 mm Pitch