2142
A 6L53M016DF0904
A 6L53M017DF0904
A 6L53M018DF0904
A 6L53M019DF0904
A 6L53M020DF0904
A 6L53M022DF0904
A 6L53M025DF0906
A 6L53M028DF0906
A 6L53M032DF0906
A 6L53M036DF0906
A 6L53M040DF0906
A 6L53M048DF0906
A 6L53M060DF0908
A 6L53M072DF0908
A 6L53M080DF0908
16
17
18
19
20
22
25
28
32
36
40
48
60
72
80
21
22
24
24
24
27
30
32
37
40
45
51
63
74
84
MATERIAL: Polycarbonate, Fiberglass Reinforced
P.D.
Fig.
No.
1
2
(Solid)
2
3
15.3
16.2
17.2
18.1
19.1
21
23.9
26.7
30.6
34.4
38.2
45.8
57.3
68.8
76.4
14.5
15.5
16.4
17.4
18.3
20.2
23.1
26
29.8
33.6
37.4
45.1
56.5
68
75.6
8
6
4
17.5
19
22
NOTE: Pulleys with 16 to 28 grooves do not have webs.
*Pulleys with: 4 and 6 mm bore have a tolerance of +0.030.
8 mm bore have a tolerance of +0.036.
MOLDED
DOUBLE FLANGE
GT®2 Timing Belt Pulleys - 3 mm Pitch
D2
Hub
Dia.
d*
Bore
H9
D1
D
Catalog Number
17.5
17.5
19
22
22
d
D2
D
5
D1
11.1
d
D
5
11.1
20.6
d
D
11.1
22.2
20.6
6.
3
D2 D1
D2 D1
6.3
8
Fig. 1
Fig. 2
Fig. 3
You can obtain additional literature by viewing our home page on the INTERNET?
http://www.sdp-si.com
Did You Know?
FOR 9 mm BELTS
PROFILE
TRUE METRIC®