2133
Pulley Flanges For GT®2 - 3 mm Pitch
D
± 1/64
Inch
A 6A52M010FA
A 6A52M011FA
A 6A52M012FA
A 6A52M013FA
A 6A52M014FA
A 6A52M015FA
A 6A52M016FA
A 6A52M017FA
A 6A52M018FA
A 6A52M019FA
A 6A52M020FA
A 6A52M022FA
A 6A52M024FA
A 6A52M025FA
A 6A52M026FA
A 6A52M028FA
A 6A52M030FA
A 6A52M032FA
A 6A52M034FA
A 6A52M036FA
A 6A52M038FA
A 6A52M040FA
A 6A52M044FA
1.14
(.045)
0.64
(.025)
1.32
(.052)
0.81
(.032)
1.02
(.040)
1.52
(.060)
d
± .003
.244
.270
.322
.350
.374
.426
.452
.452
.504
.530
.574
.626
.704
.738
.774
.849
.924
.999
1.074
1.149
1.225
1.300
1.450
D
± 0.4
d
± 0.08
Metric
6.2
6.86
8.18
8.89
9.5
10.82
11.48
11.48
12.8
13.46
14.58
15.9
17.88
18.75
19.66
21.56
23.47
25.38
27.28
29.18
31.12
33.02
36.83
Catalog Number
Priced Per 25 Pieces
10
11
12
13
14
15
16
17
18
19
20
22
24
25
26
28
30
32
34
36
38
40
44
12.8
13.5
14.7
15.5
16.1
17.4
18
18.8
20
20.7
22.7
24
26
26.9
28.1
29.8
31.8
33.6
35.5
37.4
39.4
41.3
45.1
.505
.530
.580
.610
.635
.685
.710
.740
.790
.815
.895
.945
1.025
1.060
1.105
1.173
1.250
1.323
1.398
1.473
1.549
1.625
1.775
NOTE: Dimensions in ( ) are inch size.
Pulley
Grooves
(Ref.)
H
Width
± 0.25
(± .010)
S
Thickness
MATERIAL: Aluminum Alloy
H
S
d
D
PROFILE
TRUE METRIC®
FOR
ALUMINUM