NEW SIZES
Special Widths - cut to size from sleeves available from stock.
9 & 15 mm WIDE
GT®2 Timing Belts - 5 mm Pitch
NEOPRENE
MATERIAL: Nylon Covered, Fiberglass Reinforced, Neoprene
BREAKING STRENGTH: 315 N per 1 mm (226 lbs. per 1/8) Belt Width;
not representative of the load-carrying capacity
of the belt
WORKING TENSION: 712 N for 25.4 mm Belt (160 lbs. for 1 in. Belt).
For more information, see the technical section.
TEMPERATURE RANGE: -34°C to +85°C (-30°F to +185°F)
CATALOG NUMBER DESIGNATION:
Example: A 6R55M095090 is an 95 Groove 9 mm Wide Belt.
No. of Grooves
Code
(See tables below)
Width Code
(See right)
Equivalent
Inch Width
Width
Code
Belt
Width
090
150
.354
.591
9 mm
15 mm
A 6 R 5 5 M
NOTE: Dimensions in ( ) are inch size.
3.81
(.150)
5
(.197)
1.93
(.076)
PROFILE
TRUE METRIC®
200
225
250
265
275
280
285
300
325
330
340
350
355
360
375
040
045
050
053
055
056
057
060
065
066
068
070
071
072
075
7.874
8.858
9.842
10.433
10.827
11.024
11.220
11.811
12.795
12.992
13.386
13.780
13.976
14.173
14.764
mm
Groove
Code
Pitch Length
Inch
21.654
22.244
22.638
22.835
23.622
24.606
25.590
26.181
27.559
29.528
30.512
31.496
32.087
33.465
33.858
110
113
115
116
120
125
130
133
140
150
155
160
163
170
172
550
565
575
580
600
625
650
665
700
750
775
800
815
850
860
mm
Groove
Code
Pitch Length
Inch
35.433
37.401
39.370
41.338
45.276
50
51.181
57.087
59.055
62.992
67.716
69.094
72.835
82.677
96.063
180
190
200
210
230
254
260
290
300
320
344
351
370
420
488
900
950
1000
1050
1150
1270
1300
1450
1580
1600
1720
1755
1850
2100
2440
mm
Groove
Code
Pitch Length
Inch
15.748
15.945
16.142
16.339
16.732
17.716
18.110
18.701
19.291
19.685
20.079
20.669
20.866
21.063
21.260
400
405
410
415
425
450
460
475
490
500
510
525
530
535
540
080
081
082
083
085
090
092
095
098
100
102
105
106
107
108
mm
Groove
Code
Pitch Length
Inch
2-143 REV: 9.19.08 MH