2144
A 6C54M012FS
A 6C54M013FS
A 6C54M014FS
A 6C54M015FS
A 6C54M016FS
A 6C54M017FS
A 6C54M018FS
A 6C54M019FS
A 6C54M020FS
A 6C54M021FS
A 6C54M022FS
A 6C54M023FS
A 6C54M024FS
A 6C54M025FS
A 6C54M026FS
A 6C54M028FS
A 6C54M030FS
A 6C54M032FS
A 6C54M034FS
A 6A54M012FA
A 6A54M013FA
A 6A54M014FA
A 6A54M015FA
A 6A54M016FA
A 6A54M017FA
A 6A54M018FA
A 6A54M019FA
A 6A54M020FA
A 6A54M021FA
A 6A54M022FA
A 6A54M023FA
A 6A54M024FA
A 6A54M025FA
A 6A54M026FA
A 6A54M028FA
A 6A54M030FA
A 6A54M032FA
A 6A54M034FA
12.78
14.27
14.27
15.88
17.37
19
20.58
22.53
23.77
25.4
26.97
28.58
29.46
31.06
31.75
34.21
36.2
39.37
42.55
22.2
23.8
25.4
27
27.8
30.2
31.8
33.3
34.9
36.5
38.1
39.7
41.3
42.9
44.5
47.6
50.8
54
57.2
.503
.562
.562
.625
.684
.748
.810
.887
.936
1.000
1.062
1.125
1.160
1.222
1.222
1.347
1.425
1.550
1.675
7/8
15/16
1
1-1/16
1-3/32
1-3/16
1-1/4
1-5/16
1-3/8
1-7/16
1-1/2
1-9/16
1-5/8
1-11/16
1-3/4
1-7/8
2
2-1/8
2-1/4
Priced Per 25 Pieces
d
± .003
D
± 1/64
D
± 0.4
d
± 0.08
Metric
Inch
Aluminum
Steel
Catalog Number
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
28
30
32
34
Pulley
Grooves
(Ref.)
NOTE: Dimensions in ( ) are inch size.
Pulley Flanges For GT®2 - 5 mm Pitch
ALUMINUM OR STEEL
FOR
PROFILE
TRUE METRIC®
MATERIAL: Aluminum Alloy or Steel
1.02
(.040)
1.65 ±0.25
(.065 ±.010)
d
D