2151
NEW
A 6A55M012NF1506
A 6A55M013NF1506
A 6A55M014NF1506
A 6A55M015NF1506
A 6A55M016NF1506
A 6A55M017NF1506
A 6A55M018NF1506
A 6A55M019NF1506
A 6A55M020NF1506
A 6A55M022NF1506
A 6A55M024NF1510
A 6A55M025NF1510
A 6A55M026NF1510
A 6A55M028NF1512
A 6A55M030NF1512
A 6A55M032NF1512
A 6A55M034NF1512
A 6A55M036NF1512
A 6A55M038NF1512
A 6A55M040NF1512
A 6A55M044NF1512
A 6A55M048NF1512
A 6A55M050NF1512
A 6A55M056NF1512
A 6A55M060NF1512
A 6A55M062NF1512
A 6A55M070NF1512
A 6A55M072NF1512
11.1
17.5
19.1
20.6
23.8
28.6
D
D1
d
SET SCREW
A
L
D
D1
d
SET
SCREW
A
L
19.8
l
19.8
l
Fig. 1
Fig. 2
17.96
19.56
21.13
22.73
24.33
25.91
27.51
29.11
30.68
33.88
37.06
38.63
40.23
43.41
46.61
49.78
52.96
56.16
59.33
62.51
68.88
75.26
78.44
87.99
94.36
97.54
110.26
113.44
1
26.2
19.1
20.7
22.28
23.88
25.48
27.05
28.65
30.25
31.83
35.03
38.2
39.78
41.38
44.55
47.75
50.93
54.1
57.3
60.48
63.65
70.03
76.4
79.58
89.13
95.5
98.68
111.4
114.58
3.2
6.4
2
D*
d
Bore
+0.025
l
Hub
Proj.
Set
Screw
A
L
Length
± 0.4
P.D.
Fig.
No.
Catalog Number
MATERIAL: Aluminum Alloy
FINISH: Clear Anodized
M3
6
12
13
14
15
16
17
18
19
20
22
24
25
26
28
30
32
34
36
38
40
44
48
50
56
60
62
70
72
D1
Hub
Dia.
± 0.4
NOTE: Pulleys with 12 and 13 grooves have 1 set screw; others have 2 at 90°.
*O.D. Tolerance: From 12 to 16 grooves is +0.05
From 17 to 32 grooves is +0.08
From 34 to 62 grooves is +0.10
70 & 72 grooves is +0.13
FOR 15 mm BELTS (.591 INCH)
10
29.4
9.5
4.8
M5
12
32.5
38.1
12.7
6.4
M6
PROFILE
TRUE METRIC®
ALUMINUM
NO FLANGE
15.9
15.9
12
32.5
38.1
12.7
6.4
M6
GT®2 Timing Belt Pulleys - 5 mm Pitch