Equivalent
Inch Width
Width
Code
Belt
Width
040
060
100
.157
.236
.394
4 mm
6 mm
10 mm
Example: A 6T32M092100 is a 92 Groove 10 mm Wide Belt.
48
58
64
71
80
92
98
106
114
122
127
4.274
5.709
6.299
6.988
7.874
9.055
9.646
10.433
11.220
12.008
12.500
330
380
420
480
500
600
650
780
915
950
12.992
14.961
16.535
18.898
19.685
23.622
25.591
30.709
36.024
37.402
132
152
168
192
200
240
260
312
366
380
No. of
Grooves
No. of
Grooves
120
145
160
177.5
200
230
245
265
285
305
317.5
CATALOG NUMBER DESIGNATION:
No. of Grooves
(See tables below)
Width Code
(See right)
A 6 T 3 2 M
T Timing Belts - 2.5 mm Pitch
NOTE: Dimensions in ( ) are inch size.
MATERIAL: Polyurethane Reinforced with Steel Tensile Cords
BREAKING STRENGTH: 39 N per 1 mm (28 lbs. per 1/8) Belt Width; not
representative of the load-carrying capacity of the belt
TEMPERATURE RANGE: -18°C to +82°C (0°F to +180°F)
Inch
mm
Inch
mm
Pitch Length
Pitch Length
BELT WIDTH
1.3
(.051)
0.2 R
(.008 R)
TYP
2.5
(.098)
1.5
(.059)
0.7
(.028)
40°
4, 6 & 10 mm WIDE
POLYURETHANE
PROFILE
TRUE METRIC®
2-152 REV: 10-05-05 JC