2153
12
14
18
19
20
22
26
30
32
36
40
A 6A31M012FA
A 6A31M014FA
A 6A31M018FA
A 6A31M019FA
A 6A31M020FA
A 6A31M022FA
A 6A31M026FA
A 6A31M030FA
A 6A31M032FA
A 6A31M036FA
A 6A31M040FA
.512
.591
.689
.710
.787
.906
1.004
1.025
1.260
1.417
1.476
.244
.322
.426
.452
.504
.574
.678
.704
.926
1.058
1.110
Pulley Flanges For T2.5 mm Pitch
6.2
8.18
10.82
11.48
12.8
14.58
17.22
17.88
23.52
26.87
28.19
13
15
17.5
18
20
23
25.5
26
32
36
37.5
0.64
(.025)
0.81
(.032)
1.14
(.045)
1.32
(.052)
1.52
(.060)
1.02
(.040)
H
Width
± 0.25
(± .010)
Metric
Inch
D
± 0.4
D
± .015
Catalog Number
MATERIAL: Aluminum Alloy
d
± 0.08
d
± .003
Priced Per 25 Pieces
S
Thickness
ALUMINUM
Pulley
Grooves
(Ref.)
NOTE: Dimensions in ( ) are inch size.
Did You Know?
We have a staff of experienced engineers who
will gladly assist you with your design problems.
Call between (9 AM and 5 PM E.S.T.) or fax anytime.
TEL: 516-328-3300
FAX: 516-328-9029
H
S
d
D
PROFILE
TRUE METRIC®
FOR