2156
Timing Belt Pulleys - T2.5 mm Pitch
MATERIAL: Acetal Black
A 6M32M012SF0603
A 6M32M013SF0603
A 6M32M014SF0603
A 6M32M015SF0603
A 6M32M016SF0603
A 6M32M017SF0603
A 6M32M018SF0604
A 6M32M019SF0604
A 6M32M020SF0604
A 6M32M022SF0604
A 6M32M025SF0605
A 6M32M028SF0605
A 6M32M032SF0605
A 6M32M036SF0605
A 6M32M040SF0608
A 6M32M048SF0608
A 6M32M060SF0608
A 6M32M072SF0608
A 6M32M084SF0608
A 6M32M096SF0608
A 6M32M012DF0603
A 6M32M013DF0603
A 6M32M014DF0603
A 6M32M015DF0603
A 6M32M016DF0603
A 6M32M017DF0603
A 6M32M018DF0604
A 6M32M019DF0604
A 6M32M020DF0604
A 6M32M022DF0604
A 6M32M025DF0605
A 6M32M028DF0605
A 6M32M032DF0605
A 6M32M036DF0605
A 6M32M040DF0608
A 6M32M048DF0608
A 6M32M060DF0608
A 6M32M072DF0608
A 6M32M084DF0608
A 6M32M096DF0608
12
13
14
15
16
17
18
19
20
22
25
28
32
36
40
48
60
72
84
96
Catalog Number
9.6
10.4
11.2
12
12.8
13.6
14.4
15.2
16
17.6
19.95
22.35
25.55
28.75
31.9
38.3
47.85
57.4
66.95
76.5
9
9.8
10.6
11.4
12.2
13
13.8
14.6
15.4
17
19.35
21.75
24.95
28.15
31.3
37.7
47.25
56.8
66.35
75.9
10.6
11.4
12.2
13
13.8
14.6
15.4
16.2
17
18.6
21
23.4
26.6
29.8
32.9
39.3
48.9
58.4
68.
77.5
d
Bore
L
9
4.5
5.5
6.5
6.5
4
5
8
10
12
12
15
18
Solid
14
16.2
18.5
21.8
25
31.6
41
49.5
59
68
3.5
14
15
16
16
Fig. 2
Double Flange
Fig. 1
Single Flange
Pulleys with 12 to 22 grooves do not have webs.
D2
Hub
Dia.
d1
D1
l
D
P.D.
Available with INCH size bores.
Fig. 1
Fig. 2
d
D1
D2
D
1
7.5
D1
D2
D
1
d
d1
L
l
7.5
L
l
15
15
5.5
5.5
Solid
Solid
MOLDED
SINGLE OR DOUBLE FLANGE
PROFILE
TRUE METRIC®
FOR 6 mm BELTS