POLYURETHANE
T Timing Belts - 5 mm Pitch
No. of Grooves
(See tables below)
A 6 T 3 5 M
CATALOG NUMBER DESIGNATION:
Width Code
(See right)
Equivalent
Inch Width
Width
Code
Belt
Width
.236
.394
.630
6 mm
10 mm
16 mm
060
100
160
Example: A 6T35M068100 is a 68 Groove 10 mm Wide Belt.
365
390
400
410
420
425
450
455
475
480
500
510
525
545
550
560
575
600
610
620
630
73
78
80
82
84
85
90
91
95
96
100
102
105
109
110
112
115
120
122
124
126
mm
Inch
Pitch Length
No. of
Grooves
14.370
15.354
15.748
16.142
16.535
16.732
17.717
17.913
18.701
18.898
19.685
20.079
20.669
21.457
21.654
22.047
22.638
23.662
24.016
24.409
24.803
640
650
660
690
695
700
720
750
780
815
840
850
900
990
1000
1075
1100
1215
1380
1440
128
130
132
138
139
140
144
150
156
163
168
170
180
198
200
215
220
243
276
288
mm
Inch
Pitch Length
No. of
Grooves
25.197
25.591
25.984
27.165
27.362
27.559
28.346
29.528
30.709
32.087
33.071
33.465
35.433
38.976
39.370
42.323
43.307
47.835
54.331
56.693
165
185
200
215
220
225
245
250
255
260
270
275
280
295
300
305
325
330
340
350
355
33
37
40
43
44
45
49
50
51
52
54
55
56
59
60
61
65
66
68
70
71
mm
Inch
Pitch Length
No. of
Grooves
6.496
7.283
7.874
8.465
8.661
8.858
9.646
9.843
10.039
10.236
10.630
10.827
11.024
11.614
11.811
12.008
12.795
12.992
13.386
13.780
13.976
NOTE: Dimensions in ( ) are inch size.
6, 10 & 16 mm WIDE
MATERIAL: Polyurethane Reinforced with Steel Tensile Cords
BREAKING STRENGTH: 119 N per 1 mm (85 lbs. per 1/8) Belt Width; not representative
of the load-carrying capacity of the belt
TEMPERATURE RANGE: -18°C to +82°C (0°F to 180°F)
BELT WIDTH
2.2
(.087)
0.4 R
(.016 R)
TYP
5
(.197)
2.65
(.104)
1.2
(.047)
40°
PROFILE
TRUE METRIC®
2-157 REV: 10-05-05 JC