2158
PROFILE
TRUE METRIC®
POLYURETHANE
Double-Sided Timing Belts - T5 mm Pitch
82
92
96
103
118
124
140
150
160
163
172
188
220
mm
Inch
Pitch Length
No. of
Grooves
16.142
18.110
18.898
20.276
23.228
24.409
27.559
29.528
31.496
32.087
33.858
37.008
43.307
410
460
480
515
590
620
700
750
800
815
860
940
1100
No. of Grooves
(See table below)
A 6 T 3 5 M D
CATALOG NUMBER DESIGNATION:
Width Code
(See right)
Equivalent
Inch Width
Width
Code
Belt
Width
.197
.394
.630
5 mm
10 mm
15 mm
050
100
150
Example: A 6T35MD096050 is a 96 Groove 5 mm Wide Belt.
MATERIAL: Polyurethane, Reinforced with Steel Tensile Cords
BREAKING STRENGTH: 119 N per 1 mm (85 lbs. per 1/8") Belt Width; not
representative of the load-carrying capacity of the belt
TEMPERATURE RANGE: -18°C to +82°C (0°F to 180°F)
NOTE: Dimensions in ( ) are inch size.
5, 10 & 15 mm WIDE
BELT WIDTH
3.3
(.130)
0.4 R
(.016 R)
TYP
5
(.197)
2.65
(.104)
1.2
(.047)
1.2
(.047)
40°