2159
Pulley Flanges For T5 mm Pitch
.504
.574
.678
.704
.926
1.058
1.110
1.222
1.222
1.347
1.425
1.578
1.910
2.035
2.120
A 6A34M010FA
A 6A34M012FA
A 6A34M014FA
A 6A34M015FA
A 6A34M016FA
A 6A34M019FA
A 6A34M022FA
A 6A34M024FA
A 6A34M025FA
A 6A34M027FA
A 6A34M030FA
A 6A34M032FA
A 6A34M036FA
A 6A34M040FA
A 6A34M042FA
12.8
14.58
17.22
17.88
23.52
26.87
28.19
31.04
31.04
34.21
36.2
40.08
48.51
51.68
53.85
20
23
25.5
26
32
36
38
42.5
44.5
47.5
51
54
63.5
66.5
70
*
*
*
*
.787
.906
1.004
1.025
1.260
1.417
1.496
1.673
1.750
1.870
2.008
2.126
2.500
2.618
2.756
*
*
*
*
1.52
(.060)
0.81
(.032)
1.4
(.055)
1.32
(.052)
1.65
(.065)
2.29
(.090)
1.02
(.040)
Inch
Metric
D
± 0.4
d
± 0.08
d
± .003
D
± .015
Catalog Number
Priced Per 25 Pieces
MATERIAL: Aluminum Alloy
10
12
14
15
16
19
22
24
25
27
30
32
36
40
42
S
Thickness
H
Width
± 0.25
(± .010)
Pulley
Grooves
(Ref.)
NOTE: Dimensions in ( ) are inch size.
*d Tolerance is
± 0.13 mm (± .005")
1.02
(.040)
H
S
d
D
FOR
PROFILE
TRUE METRIC®
ALUMINUM