2161
DOUBLE FLANGE
Set
Screw
A 6A35M010DF1004
A 6A35M012DF1004
A 6A35M014DF1004
A 6A35M015DF1006
A 6A35M016DF1006
A 6A35M018DF1006
A 6A35M019DF1006
A 6A35M020DF1006
A 6A35M022DF1006
A 6A35M024DF1006
A 6A35M025DF1006
A 6A35M026DF1006
A 6A35M027DF1008
A 6A35M028DF1008
A 6A35M030DF1008
A 6A35M032DF1008
A 6A35M036DF1008
A 6A35M040DF1008
A 6A35M042DF1008
10
12
14
15
16
18
19
20
22
24
25
26
27
28
30
32
36
40
42
6
4
M2
M3
M3
M3
8
11
14
16
18
20
22
23
24
26
26
26
30
32
34
35
38
40
40
16.05
19.25
22.45
24.05
25.6
28.8
30.4
32
35.15
38.35
39.95
41.55
43.15
44.75
47.9
51.1
57.45
63.85
67
15.05
18.25
21.45
23.05
24.6
27.8
29.4
31
34.15
37.35
38.95
40.55
42.15
43.75
46.9
50.1
56.45
62.85
66
1
8
NO FLANGE
44
48
60
2
A 6A35M044NF1008
A 6A35M048NF1008
A 6A35M060NF1008
69.2
75.55
94.65
70.2
76.55
95.65
8
45
50
65
NOTE: Pulleys with 10 to 14 grooves have 1 set screw; 15 to 26 grooves have 2 at 90°;
27 to 60 grooves do not have tapped holes.
*D tolerance: From 10 to 30 grooves is - 0.05
From 32 to 60 grooves is - 0.08
20
23
25.5
26
32
32.
36
36
38
42.5
44.5
44.5
47.5
47.5
51
54
63.5
66.5
70
Timing Belt Pulleys - T5 mm Pitch
DOUBLE OR NO FLANGE
PROFILE
TRUE METRIC®
D2
Hub
Dia.
± 0.4
D1
± 0.4
P.D.
D*
Fig.
No.
No. of
Grooves
Catalog Number
MATERIAL: Body Aluminum Alloy
Flanges Steel or Aluminum
d
Bore
+0.025
ALUMINUM
Available with INCH size bores on special request.
FOR BELTS UP TO 10 mm WIDE
D1
D
21±0.4
11.7
D2
d
15
6
3
SET SCREWS
(See Note)
D
15
21±0.4
6
d
D2
Fig. 1
Fig. 2