2162
6
8
10
10
P.D.
d
Bore
D2
Hub
Dia.
A 6M35M012DF1005
A 6M35M013DF1005
A 6M35M014DF1005
A 6M35M015DF1006
A 6M35M016DF1006
A 6M35M017DF1006
A 6M35M018DF1006
A 6M35M019DF1008
A 6M35M020DF1008
A 6M35M022DF1008
A 6M35M025DF1008
A 6M35M028DF1010
A 6M35M032DF1010
A 6M35M036DF1010
A 6M35M040DF1010
A 6M35M048DF1010
A 6M35M060DF1010
A 6M35M072DF1010
A 6M35M084DF1010
A 6M35M012SF1005
A 6M35M013SF1005
A 6M35M014SF1005
A 6M35M015SF1006
A 6M35M016SF1006
A 6M35M017SF1006
A 6M35M018SF1006
A 6M35M019SF1008
A 6M35M020SF1008
A 6M35M022SF1008
A 6M35M025SF1008
A 6M35M028SF1010
A 6M35M032SF1010
A 6M35M036SF1010
A 6M35M040SF1010
A 6M35M048SF1010
A 6M35M060SF1010
A 6M35M072SF1010
A 6M35M084SF1010
12
13
14
15
16
17
18
19
20
22
25
28
32
36
40
48
60
72
84
19.25
20.85
22.45
24.05
25.6
27.2
28.8
30.4
32
35.15
39.95
44.75
51.1
57.45
63.85
76.55
95.65
114.75
133.9
18.25
19.85
21.45
23.05
24.6
26.2
27.8
29.4
31
34.15
38.95
43.75
50.1
56.45
62.85
75.55
94.65
113.75
132.9
20.7
22.3
23.9
25.5
27
28.6
30.2
31.8
33.4
36.6
41.4
46.2
52.5
58.9
65.3
78
97.1
116.2
135.3
5
15
16
16
18
18
NOTE: Pulleys with 12 to 14 grooves do not have webs.
Catalog Number
Fig. 1
Single Flange
22
25
27
32
36
42
47
53
66
85
104
123
Solid
19
16
18
18
Fig. 2
Double Flange
MATERIAL: Acetal Black
D
D1
d1
11.5
D
D1
Fig. 1
Fig. 2
d
D2
D
D1
d1
d
D2
d1
22
8
11.5
1.3
22
8
1.3
Timing Belt Pulleys - T5 mm Pitch
FOR 10 mm BELTS
MOLDED
SINGLE OR DOUBLE FLANGE
PROFILE
TRUE METRIC®