2164
PROFILE
TRUE METRIC®
POLYURETHANE
Double-Sided Timing Belts - T10 mm Pitch
No. of Grooves
(See tables below)
Width Code
(See right)
A 6 T 3 9 M D
CATALOG NUMBER DESIGNATION:
Equivalent
Inch Width
Width
Code
Belt
Width
15 mm
25 mm
150
250
.591
.984
Example: A 6T39MD084150 is an 84 Groove 15 mm Wide Belt.
Pitch Length
Inch
Inch
Pitch Length
26
53
63
66
70
72
80
84
90
98
110
260
530
630
660
700
720
800
840
900
980
1100
10.236
20.866
24.803
25.984
22.559
28.346
31.496
33.071
35.433
38.583
43.307
1210
1240
1250
1320
1350
1420
1500
1610
1800
1880
47.638
48.819
49.213
51.968
53.150
55.905
59.055
53.386
70.866
74.016
121
124
125
132
135
142
150
161
180
188
mm
mm
No. of
Grooves
No. of
Grooves
MATERIAL: Polyurethane, Reinforced with Steel Tensile Cords
BREAKING STRENGTH: 266 N per 1 mm (190 lbs. per 1/8") Belt Width; not representative
of the load-carrying capacity of the belt
TEMPERATURE RANGE: -18°C to +82°C (0°F to +180°F)
NOTE: Dimensions in ( ) are inch size.
15 & 25 mm WIDE
BELT WIDTH
7
(.276)
0.6 R
(.023 R)
TYP
10
(.394)
5.3
(.209)
2.5
(.098)
2.5
(.098)
40°