2165
ALUMINUM
Pulley Flanges For T10 mm Pitch
24.79
27.96
31.14
32.41
35.58
38.63
40.08
43.2
46.32
48.51
51.68
53.85
56.92
60.32
36.5
38.9
42
45.2
48.4
51.6
53.9
57.1
60.3
63.5
66.6
69.8
73
78.5
Inch
Metric
.976
1.101
1.226
1.276
1.401
1.521
1.578
1.701
1.824
1.910
2.035
2.120
2.241
2.375
1-7/16
1-17/32
1-21/32
1-25/32
1-29/32
2-1/32
2-1/8
2-1/4
2-3/8
2-1/2
2-5/8
2-3/4
2-7/8
3-3/32
Priced Per 25 Pieces
10
11
12
13
14
15
16
17
18
19
20
21
22
23
MATERIAL: Aluminum Alloy
A 6A38M010FA
A 6A38M011FA
A 6A38M012FA
A 6A38M013FA
A 6A38M014FA
A 6A38M015FA
A 6A38M016FA
A 6A38M017FA
A 6A38M018FA
A 6A38M019FA
A 6A38M020FA
A 6A38M021FA
A 6A38M022FA
A 6A38M023FA
Pulley
Grooves
(Ref.)
Catalog Number
D
± 0.4
d
± 0.13
d
± .005
D
± 1/64
NOTE: Dimensions in ( ) are inch size.
1.4
(.055)
2.3 ±0.25
(.090 ±.010)
Did You Know?
At Sterling and Stock Drive Products, youll find the largest selection of
off-the-shelf small components which we manufacture and/or market
so you can spend more time designing instead of searching for parts.
d
D
PROFILE
TRUE METRIC®
FOR