2169
4 & 6 mm BORES
PIN TYPE
Pulley Data
No. of
Teeth
Bore Code
4
6
P.D.
D
060
040
B, Bore & Availability
16
18
20
22
24
26
28
30
32
36
40
48
56
64
72
80
88
96
112
128
MATERIAL: 303 Stainless Steel
2024-T4 Aluminum (Chromic Acid Anodize-Before Cutting)
Example: S10S12M018P040 is an 18 Tooth 4 mm Bore Stainless Steel Pulley.
Shaded area represents sizes not available.
* Recommended for use as an idler only.
13.5
14.3
15.9
17.5
19.1
20.7
22.2
23.8
25.4
27
30.2
33.4
39.7
46.1
52.4
58.8
65.1
71.5
77.8
90.5
103.2
11.9
12.7
14.3
15.9
17.5
19.1
20.6
22.2
23.8
25.4
28.6
31.8
38.1
44.5
50.8
57.2
63.5
69.9
76.2
88.9
101.6
FOR SINGLE CORE POSI-DRIVE BELTS
CATALOG NUMBER DESIGNATION:
Bore
L
A
d
Bore
Code
PULLEY DIMENSIONS
M2
M3
2.8
3.1
3.995
5.994
4 mm
6 mm
040
060
S 1 0 1 2 M P
D1
Bore Code
Aluminum
A
Stainless Steel
S
No. of Teeth
9.5
12.7
10.3
11
Set
Screw
Posi-Drive Pulleys - CP 2.5
L
A
D1
2.4
4.8
P.D. (REF.)
D (REF.)
SUB DRILL
PART WAY
SET SCREW
1.2
d +0.025
2
15 *