2178
Catalog Number
No. of
Links
Length
187
225
262
300
337
375
412
450
487
525
562
599
637
674
712
749
787
824
862
899
50
60
70
80
90
100
110
120
130
140
150
160
170
180
190
200
210
220
230
240
A 6Y 7MM050
A 6Y 7MM060
A 6Y 7MM070
A 6Y 7MM080
A 6Y 7MM090
A 6Y 7MM100
A 6Y 7MM110
A 6Y 7MM120
A 6Y 7MM130
A 6Y 7MM140
A 6Y 7MM150
A 6Y 7MM160
A 6Y 7MM170
A 6Y 7MM180
A 6Y 7MM190
A 6Y 7MM200
A 6Y 7MM210
A 6Y 7MM220
A 6Y 7MM230
A 6Y 7MM240
NOTE: Sizes not listed are available on request.
All lengths include and are supplied with connecting link A 6Y 7M37CHA.
A 6Y 7M37CHA
Catalog Number
A 6Y 7M37BL
Catalog Number
CONNECTING LINK
(SNAP TYPE)
BUSHING
LINK
MATERIAL: Stainless Steel Type 18-8
FINISH: Clear Passivated
AVERAGE TENSILE LOAD: 785 N
WEIGHT: 50 grams per meter
Miniature Roller Chains - 3.75 mm Pitch
RIVETED
SINGLE STRAND
STAINLESS STEEL
3.5
THEORETICAL PITCH
3.7465
1.8
BUSHING DIA. 2.3
3.1
2.24
0.4
1.6
CONNECTING
LINK
(supplied)