2189
A 6B 8MHK3710
A 6B 8MHK3711
A 6B 8MHK3712
A 6B 8MHK3713
A 6B 8MHK3714
A 6B 8MHK3715
A 6B 8MHK3716
A 6B 8MHK3718
A 6B 8MHK3720
A 6B 8MHK3722
A 6B 8MHK3724
A 6B 8MHK3726
A 6B 8MHK3728
A 6B 8MHK3730
10
11
12
13
14
15
16
18
20
22
24
26
28
30
Catalog Number
WITH HUB
No.
of
Teeth
A 6B 8MYK3732
A 6B 8MYK3734
A 6B 8MYK3736
A 6B 8MYK3740
A 6B 8MYK3748
PLAIN
32
34
36
40
48
Fig. 1
Fig. 2
P.D.
D
12.12
13.3
14.48
15.66
16.84
18.02
19.2
21.58
23.95
26.33
28.7
31.08
33.46
35.84
38.22
40.61
42.99
47.75
57.28
13.8
15
16.2
17.5
18.7
19.9
21.1
23.5
25.8
28.3
30.6
33
35.3
37.7
40.1
42.5
44.9
49.6
59.2
L
9.6
9.6
D1
9.5
9.5
10
11
12
14
14
16
18
20
20
20
A
4
4
A 6Y 8M375
LADDER CHAIN
Catalog Number
P
Pitch
Nom.
3.75
Links
Per
Meter
267
D
Wire
Dia.
H
Outside
Width
Priced Per Meter
NOTE: These sprockets are the same pitch as the sprockets (A 6X 7) series shown in this catalog.
However, they cannot be used with the A 6X 7 series chains. The A 6Y 8M375 chain can be used
with both A 6B 8M as well as A 6X 7 series sprockets.
s
Inside
Width
Yield
Point
N
SPROCKETS
d
Bore
H8
3
+ 0.014
6
+ 0.018
0.8
2
3045
.8
Ladder Chain & Sprockets - 3.75 mm Pitch
BRASS
1.6 mm FACE
11.6
11.6
5
5
MATERIAL: Brass
MATERIAL: Stainless Steel
D
S
L
A
P.D.
D
d
1.6
1.6
d
D1
M3 SET
SCREW
P
H
Fig. 1
Fig. 2
4
+ 0.018
5
+ 0.018
8