6
5
6
5
6
5
6
5
6
5
6
5
6
5
6
5
6
3
4
3
4
3
4
3
4
3
4
4
6
5
6
6
8
5
NEW SIZES
Catalog Number
LADDER CHAIN
A 6C 8M21
A 6C88M21
A 6Y 8M21
Material
Steel, Tinned
High-Tensile Steel
Stainless Steel
Priced Per Meter
Links
Per
Meter
D
Wire
Dia.
H
Outside
Width
s
Inside
Width
Yield
Point
N
P
Pitch
78
157
78
Ladder Chain & Sprockets - 4.24 mm Pitch
1.7 mm FACE
MOLDED WITH METAL INSERT
SIZE 21
D
s
P
H
3.2
1.7
d*
D1
P.D.
D
SET SCREW
SPOT DRILL
8
0.8
236
4.24
5.6
2
16.8
19.8
21.1
22.3
23.9
25.1
27.7
30.5
31.8
13.7
16.4
17.7
19
20.4
21.7
24.4
27.1
28.4
10
12
13
14
15
16
18
20
21
A 6Z 8M211003
A 6Z 8M211004
A 6Z 8M211203
A 6Z 8M211204
A 6Z 8M211303
A 6Z 8M211304
A 6Z 8M211403
A 6Z 8M211404
A 6Z 8M211503
A 6Z 8M211504
A 6Z 8M211604
A 6Z 8M211606
A 6Z 8M211805
A 6Z 8M211806
A 6Z 8M212006
A 6Z 8M212008
A 6Z 8M212105
9.4
12.5
D1
Hub
Dia.
D
P.D.
Catalog NumberNo.
of
Teeth
MATERIAL: Acetal, Black
INSERT: Brass, Knurled
d*
Bore
+0.025
SPROCKETS
*Sprockets with: 3 mm & 4 mm bore have M2.5 set screw and spot drill.
5 mm & 6 mm bore have M3 set screw and spot drill.
31.8
32
35.8
37.1
44
46.7
52.1
57.4
68.1
28.4
29.8
32.4
33.8
40.5
43.2
48.6
54
64.7
21
22
24
25
30
32
36
40
48
A 6Z 8M212106
A 6Z 8M212205
A 6Z 8M212206
A 6Z 8M212405
A 6Z 8M212406
A 6Z 8M212505
A 6Z 8M212506
A 6Z 8M213005
A 6Z 8M213006
A 6Z 8M213205
A 6Z 8M213206
A 6Z 8M213605
A 6Z 8M213606
A 6Z 8M214005
A 6Z 8M214006
A 6Z 8M214805
A 6Z 8M214806
12.5
D1
Hub
Dia.
D
P.D.
Catalog NumberNo.
of
Teeth
d*
Bore
+0.025
2-190 Rev: 8-31-06 SS