NEW SIZES
Ladder Chain & Sprockets - 7.26 mm Pitch
SIZE 18
2.5 mm FACE
MOLDED WITH METAL INSERT
D
s
P
H
5
2.5
d
D1
P.D.
D
SET SCREW*
SPOT DRILL
12.7
35.15
37.44
39.73
42.04
46.61
51.21
55.8
60.43
62.74
74.24
78.87
88.09
97.31
115.8
129.64
30.3
32.6
34.9
37.2
41.8
46.4
51
55.6
57.9
69.4
74
83.3
92.5
111
124.8
A 6Z 8M181304
A 6Z 8M181306
A 6Z 8M181404
A 6Z 8M181406
A 6Z 8M181504
A 6Z 8M181506
A 6Z 8M181604
A 6Z 8M181606
A 6Z 8M181804
A 6Z 8M181806
A 6Z 8M182004
A 6Z 8M182006
A 6Z 8M182204
A 6Z 8M182206
A 6Z 8M182406
A 6Z 8M182408
A 6Z 8M182506
A 6Z 8M182508
A 6Z 8M183006
A 6Z 8M183008
A 6Z 8M183206
A 6Z 8M183208
A 6Z 8M183606
A 6Z 8M183608
A 6Z 8M184008
A 6Z 8M184808
A 6Z 8M185408
Catalog Number
LADDER CHAIN
A 6C 8M18
A 6B 8M18
A 6C88M18
A 6Y 8M18
Material
Steel
Brass
High-Tensile Steel
Stainless Steel
Priced Per Meter
Links
Per
Meter
D
Wire
Dia.
H
Outside
Width
s
Inside
Width
Yield
Point
N
P
Pitch
178
111
333
178
1.2
138
7.26
8.5
3.2
16
16
19
16
19
16
19
16
19
19
19
4
6
4
6
4
6
4
6
4
6
4
6
4
6
6
8
6
8
6
8
6
8
8
8
13
14
15
16
18
20
22
24
25
30
32
36
40
48
54
No.
of
Teeth
Catalog Number
P.D.
D
D1
Hub
Dia.
MATERIAL: Acetal, Black
INSERT: Brass, Knurled
d*
Bore
+0.025
SPROCKETS
*Sprockets with: 4 & 6 mm bore have a M3 set screw and spot drill.
8 mm bore have a M4 set screw and spot drill.
2-194 Rev: 8-31-06 SS