Ladder Chain & Sprockets - 7.26 mm Pitch
MOLDED
SIZE 18
2.5 mm FACE
D
s
P
H
2.5
d*
D1
P.D.
D
L
19
23.5
30.3
32.6
34.9
37.2
41.8
46.4
57.9
69.4
83.3
111
124.8
8.9
12.7
12.7
10.2
12.7
10.2
12.7
12.7
12.7
12.7
12.7
12.7
8
10
13
14
15
16
18
20
25
30
36
48
54
No.
of
Teeth
Catalog Number**
*Bore is sized for press fit. Use straight knurl
**To be discontinued when present stock is depleted
A 6M 8M180806
A 6M 8M181006
A 6M 8M181308
A 6M 8M181408
A 6M 8M181506
A 6M 8M181508
A 6M 8M181606
A 6M 8M181808
A 6M 8M182008
A 6M 8M182510
A 6M 8M183008
A 6M 8M183608
A 6M 8M183610
A 6M 8M184810
A 6M 8M185410
P.D.
D
d*
Bore
Nom.
D1
Hub
Dia.
L
Length
6
8
8
6
8
6
8
8
10
8
8
10
10
SPROCKETS
MATERIAL: Acetal, Black
Catalog Number
LADDER CHAIN
A 6C 8M18
A 6B 8M18
A 6C88M18
A 6Y 8M18
Material
Steel
Brass
High-Tensile Steel
Stainless
Priced Per Meter
Links
Per
Meter
D
Wire
Dia.
H
Outside
Width
s
Inside
Width
± .1
Yield
Point
N
P
Pitch
178
111
333
178
1.2
138
7.26
8.3 8.8
3.3
23.8
28.3
35.2
37.4
39.7
42
46.6
51.2
62.7
74.2
88.1
115.8
129.6
12.5
15.9
15.9
12.7
15.9
12.7
15.9
15.9
19
15.9
15.9
19
19
2-195 REV 12-7-05 JC