2198
160
310
540
810
A 6J 9MAS0605
A 6J 9MAS0805
A 6J 9MAS1005
A 6J 9MAS1209
3.048
3.81
5.08
6.35
1.5
2.06
2.6
3.4
0.6
0.8
1
1.2
0.45
0.63
0.81
1
0.72
0.92
1.15
1.38
45
51
42
48
D
Outside
Diameter
mm
30°C to +80°C
Priced Per Meter (3 Meter Minimum)
TB
Minimum
Tensile
Load
N
± 4.07 mm max. over 100 pitches.
± 0.05 mm
Synchromesh Cable
PATENTED
SYNCHRONOUS
MINIATURE
MATERIAL: Core Stainless Steel 304
Casing Nylon
LIFE DATA:
106 minimum flexing cycles where:
Pulley Pitch Radius (R) = 13.9 x D2 , and Static Tension (TS) = 0.05 x TB
ACCURACY:
1. Pitch Error
2. Cumulative Pitch Error
AMBIENT FACTORS:
1. Temperature Range
2. Avoid strong acids, alkalies and organic solvents.
D2
Catalog Number
P
Pitch
D1
W
q
Degrees
Did You Know?
That Frelon® Lined Linear Bearings in Section 5 offer
low cost alternatives to recirculating ball linear bearings?
POLYURETHANE
COATING
NYLON
COATING
D1
W
P
D
D2
q