2200
11.1
11.9
12.7
A 6B 9MS039
A 6B 9MS063
A 6J 9MAS0605
A 6J 9MAS0805
A 6J 9MAS1005
A 6J 9MAS1209
A 6B 9MS093
A 6C 9MT015
A 6C 9MT094
0.38
0.81
1.17
1.98
3.18
5.54
3.18
3.57
4.77
8.61
6.35
17.86
A 6J 9MAS0605
A 6J 9MAS0805
A 6J 9MAS1005
A 6J 9MAS1209
A 6O 9M00
A 6O 9M01
A 6J 9MAS0605 A 6J 9MAS0805
A 6J 9MAS1005 A 6J 9MAS1209
Synchromesh Cable Attachments
CRIMPING TOOL
For
Cable No.'s
Catalog Number
A
B
C
D
E
F
MATERIAL: Stainless Steel
L
Length After
Swaging
For
Cable No.'s
Catalog Number
MATERIAL: Copper, Zinc Plated
P = Pin Diameter
K = Distance from bearing point to fitting
P should be at least five (5) times the cable
diameter for guaranteed breaking strength and
K should be at least 2.5 times P.
THIMBLES
This precision crimping tool gives compound leverage of at least 15-1.
The scissor-action plier-type tool has jaws which are made of a tough
chrome alloy steel. All component parts of the tool are hardened and
tempered. The handles have nonslip plastic grips. Easy to use.
Catalog Number
For Cable Numbers
Priced Per 10 Pieces
Priced Per 10 Pieces
Thimbles provide loop
support at higher loads &
protect cables from wear
when motion is present.
Some thimbles may have
open and/or uneven
ends.
LOOP SLEEVES
K
L
P
LOOP SLEEVE
A
D
E
F
B
C
A 6C 9MT047
17.06
4.75
2.38
8.61
0.81
1.98