2201
2.59
2.64
2.72
2.8
A 6J 9MAS0605
A 6J 9MAS0805
A 6J 9MAS1005
A 6J 9MAS1209
*Cable A 6J 9MAS1209 must have outer helical wire section removed
prior to crimping for maximum holding force.
A 6J 9MAA39
3.05
6.86
A 6J 9MAS0605
A 6J 9MAS0805
A 6J 9MAS1005
A 6J 9MAS1209
*
Synchromesh Cable Attachments
Catalog Number
Used with
Cable No.
B
Catalog Number
Used with
Cable No.
A
MATERIAL: Low Carbon Steel
FINISH: Zinc Dichromate
*Crimp plugs in vise or press to this dimension to obtain proper holding force.
A*
MATERIAL: Annealed Brass
Universal eyes fit all cable sizes and
provide for convenient screw mounting.
Priced Per 10 Pieces
Priced Per 10 Pieces
PLUGS
Ø5.46
Ø2.95
7.5
A
Dimensions After
Crimping
B
2.81
2.95
6.98
6.94
A 6J 9MB103
15.5
8.6
EYES
1.17
Crimp
4.3 R
Ø4.2
A
Dimensions
After Crimping