2202
d Inside Diameter
cross-section
D
A 6R11ML009713
A 6R11ML016015
A 6R11ML025015
A 6R11ML018015
A 6R11ML014116
A 6R11ML021116
A 6R11ML013017
A 6R11ML012817
A 6R11ML011819
A 6R11ML015520
A 6R11ML017525
A 6R11ML021525
A 6R11ML027525
A 6R11ML030525
A 6R11ML035525
A 6R11ML042526
A 6R11ML046035
A 6R11ML056035
A 6R11ML069035
A 6R11ML081050
9.7
16
25
18
14.1
21.1
13
12.83
11.89
15.5
17.5
21.5
27.5
30.5
35.5
42.52
46
56
69
81
1.3
1.5
1.5
1.5
1.6
1.6
1.7
1.78
1.96
2
2.5
2.5
2.5
2.5
2.5
2.62
3.5
3.5
3.5
5
O-Rings
NEOPRENE
FOR USE WITH FRELON LINED LINEAR BEARINGS
MATERIAL: Neoprene, Approx. 70 Durometer
TEMPERATURE RANGE: -54°C to +99°C
d
D
Catalog Number
NOTE: 10% elongation is permissible.