2203
d Inside Diameter
cross-section
D
Catalog Number
A 6R11M03165
A 6R11M03178
A 6R11M03191
A 6R11M03203
A 6R11M03216
A 6R11M03229
A 6R11M03241
A 6R11M03254
A 6R11M03267
A 6R11M03279
A 6R11M03292
A 6R11M03305
A 6R11M03330
A 6R11M03356
A 6R11M03381
A 6R11M04041
A 6R11M04051
A 6R11M04057
A 6R11M05060
A 6R11M05079
A 6R11M05111
d
165
178
191
203
216
229
241
254
267
279
292
305
330
356
381
41
51
57
60
79
111
D
d
10
11
16
17
21
24
14
17
24
27
32
38
108
114
121
127
133
140
146
152
159
Catalog Number
A 6R11M02010
A 6R11M02011
A 6R11M02016
A 6R11M02017
A 6R11M02021
A 6R11M02024
A 6R11M03014
A 6R11M03017
A 6R11M03024
A 6R11M03027
A 6R11M03032
A 6R11M03038
A 6R11M03108
A 6R11M03114
A 6R11M03121
A 6R11M03127
A 6R11M03133
A 6R11M03140
A 6R11M03146
A 6R11M03152
A 6R11M03159
D
4
5
MATERIAL: Neoprene, Approx. 70 Durometer
compounded for use in mechanical belt drives
TEMPERATURE RANGE: -54°C to +99°C
NOTE: 10% elongation is permissible.
NEOPRENE
2, 3, 4 & 5 mm DIAMETER
Round Endless Belts O-Rings
2
3
3