2205
Flat Belts
POLYESTER
HIGH-SPEED
6 mm WIDE
6.35
0.41/0.51
Did You Know?
That substantial quantity discounts are available for all products?
MATERIAL: 1 Ply Polyester Woven Cord, Black Neoprene Coating
SPECIFICATIONS: Maximum Belt Speed - 6100 meters/min.
Working Tension - 2.3 to 27.5 N
Length Tolerance - ± 0.5%
Minimum Pulley Size - 6 mm Diameter
Breaking Strength - 1108 N
160
170
180
190
200
225
250
275
300
325
350
375
400
425
475
500
6.30
6.69
7.09
7.48
7.87
8.86
9.84
10.83
11.81
12.80
13.78
14.76
15.75
16.73
18.70
19.69
Catalog Number
Length
mm
Inch
Special Widths - cut to size from sleeves available from stock.
A 6R19M16006
A 6R19M17006
A 6R19M18006
A 6R19M19006
A 6R19M20006
A 6R19M22506
A 6R19M25006
A 6R19M27506
A 6R19M30006
A 6R19M32506
A 6R19M35006
A 6R19M37506
A 6R19M40006
A 6R19M42506
A 6R19M47506
A 6R19M50006