A 6T19M360605
A 6T19M360606
A 6T19M390605
A 6T19M390606
A 6T19M440605
A 6T19M440606
A 6T19M490605
A 6T19M490606
A 6T19M550605
A 6T19M550606
A 6T19M620605
A 6T19M620606
A 6T19M680605
A 6T19M680606
A 6T19M750605
A 6T19M750606
A 6T19M810605
A 6T19M810606
MATERIAL: Pulley Polycarbonate, Fiberglass Reinforced
Insert Aluminum, Knurled Clear Anodized
Brass, Knurled
5
6
5
6
5
6
5
6
5
6
5
6
5
6
5
6
5
6
A 6T19M130605
A 6T19M130606
A 6T19M150605
A 6T19M150606
A 6T19M170605
A 6T19M170606
A 6T19M180605
A 6T19M180606
A 6T19M200605
A 6T19M200606
A 6T19M230605
A 6T19M230606
A 6T19M240605
A 6T19M240606
A 6T19M260605
A 6T19M260606
A 6T19M280605
A 6T19M280606
13
15
17
18
20
23
24
26
28
Fig.
No.
Catalog Number
mm
Inch
D
Fig.
No.
Catalog Number
mm
Inch
D
NOTE: Pulleys with nonstandard diameters or of special design are available custom-made to your drawings.
d
Bore
+0.025
d
Bore
+0.025
MACHINED O.D.
MOLDED WITH INSERT
17.5
3.2
M3 SET
SCREW
d
6.4
9.5
D
17.5
3.2
2 WEB
M3 SET
SCREW
D
9.5
6.4
d
SPOT
DRILL
SPOT
DRILL
Fig. 1
ALUMINUM INSERT
Fig. 2
BRASS INSERT
Flat Belt Pulleys
.512
.591
.669
.709
.787
.906
.945
1.024
1.102
Ø8
Ø12.7
Ø11.1
Ø17
1
2
2
FOR 6 mm FLAT BELTS
36
39
44
49
55
62
68
75
81
1.417
1.535
1.732
1.929
2.165
2.441
2.677
2.953
3.189
5
6
5
6
5
6
5
6
5
6
5
6
5
6
5
6
5
6
2-206 REV: 2-23-06 JC