Database Product Finder
2–207 Catalog Number Pitch Length Outside Length A  6R12M2L254 A  6R12M2L279 A  6R12M2L305 A  6R12M2L305P A  6R12M2L356 A  6R12M2L381 A  6R12M2L406 A  6R12M2L457 A  6R12M2L508 A  6R12M2L559 A  6R12M2L610 A  6R12M2L686 A  6R12M2L711 A  6R12M2L724 A  6R12M2L737 A  6R12M2L762 A  6R12M2L787 A  6R12M2L813 A  6R12M2L826 254 279 305 305 356 381 406 457 508 559 610 686 711 724 737 762 787 813 826 244 259 295 295 345 371 396 447 498 549 599 676 701 714 726 752 777 803 815 *Catalog numbers with asterisk are only available in   grip notch type. All other belts are standard type. MATERIAL:  Reinforced Rubber Fractional H.P. V-Belts OIL & HEAT RESISTANT STATIC DISSIPATING Did You Know? … That there are over 800 metric size bearings in this catalog? 6 3 * *