2208
A 6Z10M01203806
A 6Z10M01203808
A 6Z10M01203810
A 6Z10M01203812
A 6Z10M01205106
A 6Z10M01205108
A 6Z10M01205110
A 6Z10M01205112
A 6Z10M01206406
A 6Z10M01206408
A 6Z10M01206410
A 6Z10M01206412
A 6Z10M01207606
A 6Z10M01207608
A 6Z10M01207610
A 6Z10M01207612
6
8
10
12
6
8
10
12
6
8
10
12
6
8
10
12
2
36
48
61
74
38
51
64
76
6.25
6.25
6.25
6.35
34°
36°
36°
38°
w
Width
A°
Angle
Catalog Number
Fig.
No.
P.D.
D
MATERIAL: Fig. 1 - Nylon
Fig. 2 - Body - Nylon
Hub - Aluminum
Companion Pulleys
MOLDED & MOLDED WITH INSERT
d
Bore
+0.03
17.5
9.1
5
d
6.4
w
A
D
P.D.
M5 SET SCREW
d
6
22.2
w
2.4
A
5
P.D.
D
1.6
6 RIBS EQUALLY SPACED
9.5
11
22
M5 SET SCREW
Fig. 1
Fig. 2
Continued on the next page
A 6T10M01202506
A 6T10M01202508
1
23
25
6
8
6.1
32°
Ø25 x 0.9
THICK
STEEL DISC
Ø16
HUB Ø25
FOR 6 mm V-BELTS