Home Page
111
.064
.094
.125
Pinions - 64 Pitch
P.D.
O.D.
MATERIAL: Brass
5/32 FACE WIDTH
HUBLESS
20° PRESSURE ANGLE
B
Bore
No. of
Teeth
Catalog Number
.125
.141
.156
.188
.219
.234
.250
.281
.156
.172
.188
.219
.250
.266
.281
.313
A 1B 1-Y64008
A 1B 1-Y64009
A 1B 1-Y64010
A 1B 1-Y64012
A 1B 1-Y64014
A 1B 1-Y64015
A 1B 1-Y64016
A 1B 1-Y64018
8
9
10
12
14
15
16
18
UNDERSIZED DIAMETER
Pinion Shafts
MATERIAL: 303 Stainless Steel
A 7X 1-P0602A
A 7X 1-P0602B
A 7X 1-P0803
Catalog Number
.064
.094
.125
B Dia.
+.0000
-.0002
A Dia.
+.000
-.001
L
Length
± .010
.2497
3.00
.1872
2.00
FINE
KNURL
O.D. P.D.
5/32
+.001
B-.000
B DIA.
1/64 x 45°
CHAMFER
(TYP)
10
PINIONS SHOWN
ABOVE MAY BE USED
WITH THESE SHAFTS
L
.188
A DIA.
STRAIGHTNESS: .0003 Per Inch