Home Page
117
O.D. P.D.
O.D.
P.D.
Fig. 1
Fig. 2
#8-32 UNC-2B
2 PLACES
90° APART
#8-32 UNC-2B
2 PLACES
90° APART
1/8
1/8
.75
.75
.250
.375
.500
.625
+.0005
-.0000
+.0005
-.0000
Hardened Spur Gears - 48 Pitch
AGMA Q10
3/8 BORE
1/4 & 3/8 FACE
20° PRESSURE ANGLE
36
40
44
48
50
56
60
64
72
80
84
90
96
100
108
120
132
144
156
168
180
192
0.7500
0.8333
0.9167
1.0000
1.0417
1.1667
1.2500
1.3333
1.5000
1.6667
1.7500
1.8750
2.0000
2.0833
2.2500
2.5000
2.7500
3.0000
3.2500
3.5000
3.7500
4.0000
S10C8Z-048H036
S10C8Z-048H040
S10C8Z-048H044
S10C8Z-048H048
S10C8Z-048H050
S10C8Z-048H056
S10C8Z-048H060
S10C8Z-048H064
S10C8Z-048H072
S10C8Z-048H080
S10C8Z-048H084
S10C8Z-048H090
S10C8Z-048H096
S10C8Z-048H100
S10C8Z-048H108
S10C8Z-048H120
S10C8Z-048H132
S10C8Z-048H144
S10C8Z-048H156
S10C8Z-048H168
S10C8Z-048H180
S10C8Z-048H192
S10A8Z-048H036
S10A8Z-048H040
S10A8Z-048H044
S10A8Z-048H048
S10A8Z-048H050
S10A8Z-048H056
S10A8Z-048H060
S10A8Z-048H064
S10A8Z-048H072
S10A8Z-048H080
S10A8Z-048H084
S10A8Z-048H090
S10A8Z-048H096
S10A8Z-048H100
S10A8Z-048H108
S10A8Z-048H120
S10A8Z-048H132
S10A8Z-048H144
S10A8Z-048H156
S10A8Z-048H168
S10A8Z-048H180
S10A8Z-048H192
No.
of
Teeth
Catalog Number
.250 Face Fig. 1
.375 Face Fig. 2
P.D.
MATERIAL: Alloy Steel
Surface Hardened to RC ³ 55
Available on special order: Different number of teeth, bore size or face width.
See technical page 1-15 for application hints.
0.792
0.875
0.958
1.042
1.083
1.208
1.292
1.375
1.542
1.708
1.792
1.917
2.042
2.125
2.292
2.542
2.792
3.042
3.292
3.542
3.792
4.042
O.D.
.3748
.3748