








Home Page
135
AGMA Q12
20° PRESSURE ANGLE
Fig. 1
.3116 BORE
5/64 FACE
S1239Z-096S090C
S1239Z-096S100C
S1239Z-096S110C
S1239Z-096S120C
S1239Z-096S130C
S1239Z-096S140C
S1239Z-096S150C
S1239Z-096A090C
S1239Z-096A100C
S1239Z-096A110C
S1239Z-096A120C
S1239Z-096A130C
S1239Z-096A140C
S1239Z-096A150C
90
100
110
120
130
140
150
.9583
1.0625
1.1667
1.2708
1.3750
1.4792
1.5833
.9375
1.0417
1.1458
1.2500
1.3542
1.4583
1.5625
2024 Aluminum
Anodized Before Hobbing
303 Stainless Steel
Catalog Number
P.D.
O.D.
Number
of
Teeth
Fig. 2
.4998 BORE
3/32 FACE
S1249Z-096A100C
S1249Z-096A105C
S1249Z-096A110C
S1249Z-096A120C
S1249Z-096A130C
S1249Z-096A140C
S1249Z-096A150C
100
105
110
120
130
140
150
S1249Z-096S100C
S1249Z-096S105C
S1249Z-096S110C
S1249Z-096S120C
S1249Z-096S130C
S1249Z-096S140C
S1249Z-096S150C
1.0417
1.0937
1.1458
1.2500
1.3542
1.4583
1.5625
1.0625
1.1146
1.1667
1.2708
1.3750
1.4792
1.5833
Differential End Gears - 96 Pitch
O.D.
P.D.
.4998+.0003
-.0000
.093
DIA.
O.D.
P.D.
.3116+.0003
-.0000
.078
DIA.
Fig. 1
Fig. 2
NOTE: The end gears shown on this page will be assembled to differentials which are ordered at
the same time, free of charge.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and / or material,
passivation for stainless steel.