Home Page
138
O.D.
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
Catalog Number
P.D.
No.
of
Teeth
303 Stainless Steel
2024 Aluminum *
Anodized
AGMA Q10
20° PRESSURE ANGLE
Precision
Component
O.D.
P.D.
.125
.250
.406
.1873+.0005
-.0000
.250+.000
-.003
5/16
FOR CLAMPS
SEE INDEX
3/16 BORE
1/8 FACE
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
-080S025
-080S026
-080S027
-080S028
-080S030
-080S032
-080S036
-080S038
-080S040
-080S042
-080S044
-080S045
-080S048
-080S050
-080S055
-080S060
-080S064
-080S065
-080S070
-080S072
-080S075
-080S080
-080S085
-080S090
-080S100
-080S110
-080S120
-080S130
-080S140
-080S150
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
S1164Z
-080A025
-080A026
-080A027
-080A028
-080A030
-080A032
-080A036
-080A038
-080A040
-080A042
-080A044
-080A045
-080A048
-080A050
-080A055
-080A060
-080A064
-080A065
-080A070
-080A072
-080A075
-080A080
-080A085
-080A090
-080A100
-080A110
-080A120
-080A130
-080A140
-080A150
25
26
27
28
30
32
36
38
40
42
44
45
48
50
55
60
64
65
70
72
75
80
85
90
100
110
120
130
140
150
0.3125
0.3250
0.3375
0.3500
0.3750
0.4000
0.4500
0.4750
0.5000
0.5250
0.5500
0.5625
0.6000
0.6250
0.6875
0.7500
0.8000
0.8125
0.8750
0.9000
0.9375
1.0000
1.0625
1.1250
1.2500
1.3750
1.5000
1.6250
1.7500
1.8750
0.338
0.350
0.363
0.375
0.400
0.425
0.475
0.500
0.525
0.550
0.575
0.588
0.625
0.650
0.713
0.775
0.825
0.838
0.900
0.925
0.963
1.025
1.088
1.150
1.275
1.400
1.525
1.650
1.775
1.900
Clamp Type Spur Gears - 80 Pitch