Home Page
150
S1268Z-072S043
S1268Z-072S046
S1268Z-072S048
S1268Z-072S054
S1268Z-072S060
S1268Z-072S064
S1268Z-072S072
S1268Z-072S080
S1268Z-072S084
S1268Z-072S090
S1268Z-072S096
S1268Z-072S100
S1268Z-072S105
S1268Z-072S108
S1268Z-072S110
S1268Z-072S120
S1268Z-072S130
S1268Z-072S135
S1268Z-072S140
S1268Z-072S144
S1268Z-072S150
S1268Z-072S160
S1268Z-072S170
S1268Z-072S180
S1268Z-072S192
S1268Z-072S200
S1268Z-072S210
S1268Z-072S216
S1268Z-072S288
S1268Z-072S297
All gears over 2-1/8" diameter supplied with lightening holes.
See index for hubs. Assembled upon request at nominal charge.
43
46
48
54
60
64
72
80
84
90
96
100
105
108
110
120
130
135
140
144
150
160
170
180
192
200
210
216
288
297
0.5972
0.6389
0.6667
0.7500
0.8333
0.8889
1.0000
1.1111
1.1667
1.2500
1.3333
1.3889
1.4583
1.5000
1.5278
1.6667
1.8056
1.8750
1.9444
2.0000
2.0833
2.2222
2.3611
2.5000
2.6667
2.7778
2.9167
3.0000
4.0000
4.1250
0.625
0.667
0.694
0.778
0.861
0.917
1.028
1.139
1.194
1.278
1.361
1.417
1.486
1.528
1.556
1.694
1.833
1.903
1.972
2.028
2.111
2.250
2.389
2.528
2.694
2.806
2.944
3.028
4.028
4.153
* T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.
S1268Z-072A043
S1268Z-072A046
S1268Z-072A048
S1268Z-072A054
S1268Z-072A060
S1268Z-072A064
S1268Z-072A072
S1268Z-072A080
S1268Z-072A084
S1268Z-072A090
S1268Z-072A096
S1268Z-072A100
S1268Z-072A105
S1268Z-072A108
S1268Z-072A110
S1268Z-072A120
S1268Z-072A130
S1268Z-072A135
S1268Z-072A140
S1268Z-072A144
S1268Z-072A150
S1268Z-072A160
S1268Z-072A170
S1268Z-072A180
S1268Z-072A192
S1268Z-072A200
S1268Z-072A210
S1268Z-072A216
S1268Z-072A288
S1268Z-072A297
Catalog Number
2024 Aluminum*
Anodized
303 Stainless Steel
P.D.
O.D.
No.
of
Teeth
Hubless Spur Gears - 72 Pitch
1/8 FACE
20° PRESSURE ANGLE
3/8 BORE
AGMA Q10
O.D. P.D.
.125 ±.002
.3750+.0000
-.0002
Hubs are available in Pin, Clamp, or Fairloc® type.
Precision
Component