Home Page
151
72
81
90
95
96
100
110
120
130
140
150
160
170
180
190
200
210
3/8 BORE
1/8 FACE
20° PRESSURE ANGLE
AGMA Q10
B
(8 PLACES)
.3750
C
A
P.D.
O.D.
.125 ± .002
+.0000
-.0002
Precision
Component
S1268Z-072M072
S1268Z-072M081
S1268Z-072M090
S1268Z-072M095
S1268Z-072M096
S1268Z-072M100
S1268Z-072M110
S1268Z-072M120
S1268Z-072M130
S1268Z-072M140
S1268Z-072M150
S1268Z-072M160
S1268Z-072M170
S1268Z-072M180
S1268Z-072M190
S1268Z-072M200
S1268Z-072M210
No.
of
Teeth
P.D.
O.D.
Catalog Number
C
Dia.
B
Dia.
A
Dia.
1.0000
1.1250
1.2500
1.3194
1.3333
1.3889
1.5278
1.6667
1.8056
1.9444
2.0833
2.2222
2.3611
2.5000
2.6389
2.7778
2.9167
1.028
1.153
1.278
1.347
1.361
1.417
1.556
1.694
1.833
1.972
2.111
2.250
2.389
2.528
2.667
2.806
2.944
7/32
5/16
3/8
1-3/32
1-3/4
7/8
1-1/8
1-3/8
1-5/8
2-1/8
2-3/8
5/8
1-7/8
2-5/8
See Index for hubs. Assembled upon request at a nominal charge.
Available on special order: 14-1/2° P.A., teeth not listed, different bore and/or materials.
MATERIAL: Core Aluminum 2024-T3, Chemical Filmed
Rim Acetal
Aluminum-Acetal Gears - 72 Pitch
3/16
1-3/8
1-3/8