Home Page
167
O.D. P.D.
.125 ±.002
.3750+.0000
-.0002
Hubs are available in Pin, Clamp, or Fairloc® type.
Precision
Component
All gears over 2-1/8" diameter supplied with lightening holes.
See index for hubs. Assembled upon request at nominal charge.
S1268Z-064S038
S1268Z-064S040
S1268Z-064S048
S1268Z-064S050
S1268Z-064S064
S1268Z-064S072
S1268Z-064S075
S1268Z-064S080
S1268Z-064S084
S1268Z-064S090
S1268Z-064S092
S1268Z-064S096
S1268Z-064S100
S1268Z-064S105
S1268Z-064S110
S1268Z-064S120
S1268Z-064S128
S1268Z-064S130
S1268Z-064S140
S1268Z-064S144
S1268Z-064S150
S1268Z-064S160
S1268Z-064S168
S1268Z-064S170
S1268Z-064S180
S1268Z-064S184
S1268Z-064S192
S1268Z-064S224
S1268Z-064S256
S1268Z-064S264
S1268Z-064A038
S1268Z-064A040
S1268Z-064A048
S1268Z-064A050
S1268Z-064A064
S1268Z-064A072
S1268Z-064A075
S1268Z-064A080
S1268Z-064A084
S1268Z-064A090
S1268Z-064A092
S1268Z-064A096
S1268Z-064A100
S1268Z-064A105
S1268Z-064A110
S1268Z-064A120
S1268Z-064A128
S1268Z-064A130
S1268Z-064A140
S1268Z-064A144
S1268Z-064A150
S1268Z-064A160
S1268Z-064A168
S1268Z-064A170
S1268Z-064A180
S1268Z-064A184
S1268Z-064A192
S1268Z-064A224
S1268Z-064A256
S1268Z-064A264
38
40
48
50
64
72
75
80
84
90
92
96
100
105
110
120
128
130
140
144
150
160
168
170
180
184
192
224
256
264
0.5938
0.6250
0.7500
0.7813
1.0000
1.1250
1.1719
1.2500
1.3125
1.4063
1.4375
1.5000
1.5625
1.6406
1.7188
1.8750
2.0000
2.0313
2.1875
2.2500
2.3483
2.5000
2.6250
2.6563
2.8125
2.8750
3.0000
3.5000
4.0000
4.1250
0.625
0.656
0.781
0.813
1.031
1.156
1.203
1.281
1.344
1.438
1.469
1.531
1.594
1.672
1.750
1.906
2.031
2.063
2.219
2.281
2.375
2.531
2.656
2.688
2.844
2.906
3.031
3.531
4.031
4.156
2024 Aluminum*
Anodized
Catalog Number
No.
of
Teeth
P.D.
O.D.
303 Stainless Steel
Hubless Spur Gears - 64 Pitch
1/8 FACE
20° PRESSURE ANGLE
3/8 BORE
AGMA Q10
*T4 or T351 Aluminum Alloy, anodized before cutting.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for stainless steel.