Home Page
168
20° PRESSURE ANGLE
3/8 BORE
Stamped Hubless Spur Gears - 64 Pitch
1/32 FACE
.906
.984
1.000
1.078
1.125
1.500
58
63
64
69
72
96
MATERIAL: 5052-H32 Aluminum Alloy
64 PITCH
* Catalog Number
No. of
Teeth
P.D.
O.D.
.938
1.016
1.031
1.109
1.156
1.531
A 1S 1-Y64058
A 1S 1-Y64063
A 1S 1-Y64064
A 1S 1-Y64069
A 1S 1-Y64072
A 1S 1-Y64096
The face of a stamped gear tooth is radiused on one side from
the outside diameter to slightly below the pitch diameter. In cases
where the material thickness approaches or exceeds the tooth width
at the pitch line, the face width of the tooth at the outside diameter
will be approximately 2/3 material thickness, and 80% to 90% of
material thickness at the pitch diameter.
Please see "Gear Hubs" page for available hub sizes.
* To be discontinued when present stock is depleted.
P.D. O.D.
+.002
.375.001