14-1/2° PRESSURE ANGLE
3/8 BORE
Stamped Hubless Spur Gears - 48 Pitch
1/16 & 1/32 FACE
.875
1.042
1.208
1.250
1.271
1.292
1.479
1.500
1.542
1.604
1.667
1.708
1.792
2.042
2.542
4.042
.792
.854
.875
.917
.979
1.000
1.042
1.188
1.208
1.250
1.292
1.354
1.375
1.479
1.542
1.667
1.708
1.917
2.313
.833
1.000
1.167
1.208
1.229
1.250
1.438
1.458
1.500
1.563
1.625
1.667
1.750
2.000
2.500
4.000
.750
.813
.833
.875
.938
.958
1.000
1.146
1.167
1.208
1.250
1.313
1.333
1.438
1.500
1.625
1.667
1.875
2.271
A 1S 1-N48040
A 1S 1-N48048
A 1S 1-N48056
A 1S 1-N48058
A 1S 1-N48059
A 1S 1-N48060
A 1S 1-N48069
A 1S 1-N48070
A 1S 1-N48072
A 1S 1-N48075
A 1S 1-N48078
A 1S 1-N48080
A 1S 1-N48084
A 1S 1-N48096
A 1S 1-N48120
A 1S 1-N48192
A 1S11-N48036
A 1S11-N48039
A 1S11-N48040
A 1S11-N48042
A 1S11-N48045
A 1S11-N48046
A 1S11-N48048
A 1S11-N48055
A 1S11-N48056
A 1S11-N48058
A 1S11-N48060
A 1S11-N48063
A 1S11-N48064
A 1S11-N48069
A 1S11-N48072
A 1S11-N48078
A 1S11-N48080
A 1S11-N48090
A 1S11-N48109
40
48
56
58
59
60
69
70
72
75
78
80
84
96
120
192
36
39
40
42
45
46
48
55
56
58
60
63
64
69
72
78
80
90
109
MATERIAL: 5052-H32 Aluminum Alloy
F
Face
Width
O.D.
P.D.
* Catalog Number
No. of
Teeth
1/16
1/32
Please see "Gear Hubs" page for available hub sizes.
* To be discontinued when present stock is depleted.
+.002
.375-.001
F ±.010
P.D. O.D.
1-93 Rev: 6-27-05 mm