+.002
.375-.001
1.167
1.292
1.313
1.417
1.521
2.021
2.146
1.125
1.250
1.271
1.375
1.479
1.979
2.104
A 1S 1-Y48054
A 1S 1-Y48060
A 1S 1-Y48061
A 1S 1-Y48066
A 1S 1-Y48071
A 1S 1-Y48095
A 1S 1-Y48101
20° PRESSURE ANGLE
3/8 BORE
Stamped Hubless Spur Gears - 48 Pitch
1/32 FACE
*To be discontinued when present stock is depleted.
MATERIAL: 5052-H32 Aluminum Alloy
48 PITCH
No. of
Teeth
*Catalog Number
P.D.
O.D.
54
60
61
66
71
95
101
The face of a stamped gear tooth has a radius on one side from
the outside diameter to slightly below the pitch diameter. In cases
where the material thickness approaches or exceeds the tooth width
at the pitch line, the face width of the tooth at the outside diameter
will be approximately 2/3 material thickness, and 80% to 90% of
material thickness at the pitch diameter.
Please see "Gear Hubs" page for available hub sizes.
1/32 ±.010
O.D.
P.D.
1-94 Rev: 6-27-05 mm