Home Page
196
3/8 BORE
1/8 FACE
20° PRESSURE ANGLE
AGMA Q10
B
(8 PLACES)
.3750
C
A
P.D.
O.D.
.125 ± .002
+.0000
-.0002
Precision
Component
S1268Z-048M048
S1268Z-048M054
S1268Z-048M060
S1268Z-048M064
S1268Z-048M065
S1268Z-048M070
S1268Z-048M072
S1268Z-048M075
S1268Z-048M080
S1268Z-048M084
S1268Z-048M085
S1268Z-048M090
S1268Z-048M092
S1268Z-048M095
S1268Z-048M096
S1268Z-048M100
S1268Z-048M105
S1268Z-048M110
S1268Z-048M115
S1268Z-048M120
S1268Z-048M130
S1268Z-048M140
S1268Z-048M144
S1268Z-048M150
48
54
60
64
65
70
72
75
80
84
85
90
92
95
96
100
105
110
115
120
130
140
144
150
No.
of
Teeth
P.D.
O.D.
Catalog Number
C
Dia.
B
Dia.
A
Dia.
MATERIAL: Core Aluminum 2024-T3, Chemical Filmed
Rim Acetal
1.0000
1.1250
1.2500
1.3333
1.3542
1.4583
1.5000
1.5625
1.6667
1.7500
1.7708
1.8750
1.9167
1.9792
2.0000
2.0833
2.1875
2.2917
2.3958
2.5000
2.7083
2.9167
3.0000
3.1250
1.042
1.167
1.292
1.375
1.396
1.500
1.542
1.604
1.708
1.792
1.813
1.917
1.958
2.021
2.042
2.125
2.229
2.333
2.438
2.542
2.750
2.958
3.042
3.167
5/8
7/8
7/8
1-1/8
1-3/8
1-7/8
2-1/8
2-1/8
2-3/8
2-5/8
2-5/8
2-7/8
1-5/8
7/32
3/8
13/16
5/16
1-3/32
1-3/8
1-3/4
See Index for hubs. Assembled upon request at a nominal charge.
Available on special order: 14-1/2° P.A., teeth not listed, different bore and/or materials.
Aluminum-Acetal Gears - 48 Pitch