Home Page
1119
O.D.
P.D.
B
Molded Hubless Spur Gears - 32 Pitch
14-1/2° PRESSURE ANGLE
MATERIAL: Nylon 101
Other bore sizes available on special order.
3/16 FACE WIDTH
No.
of
Teeth
P.D.
B
Bore
A 1N 1-N32012
A 1N 1-N32014
A 1N 1-N32016
A 1N 1-N32018
A 1N 1-N32020
A 1N 1-N32024
A 1N 1-N32028
A 1N 1-N32032
A 1N 1-N32036
A 1N 1-N32038
A 1N 1-N32040
A 1N 1-N32044
A 1N 1-N32048
A 1N 1-N32052
A 1N 1-N32056
A 1N 1-N32062
12
14
16
18
20
24
28
32
36
38
40
44
48
52
56
62
.375
.438
.500
.563
.625
.750
.875
1.000
1.125
1.188
1.250
1.375
1.500
1.625
1.750
1.938
.44
.50
.56
.63
.69
.81
.94
1.06
1.19
1.25
1.31
1.44
1.56
1.69
1.81
2.00
1/8
3/16
1/4
Catalog Number
O.D.
Ref.
3/16