Component
O.D.
P.D.
.187
.437
1/8
.500
.2498+.0005
-.0000
#6-32 SET SCREW
SUB DRILL
.583
.708
.750
.833
.917
.958
1.000
1.083
1.208
1.333
1.458
1.583
1.708
1.833
1.958
2.083
2.208
2.333
2.583
2.833
2.958
3.083
3.208
3.333
3.458
3.583
3.708
3.833
3.958
4.083
4.208
.5000
.6250
.6667
.7500
.8333
.8750
.9167
1.0000
1.1250
1.2500
1.3750
1.5000
1.6250
1.7500
1.8750
2.0000
2.1250
2.2500
2.5000
2.7500
2.8750
3.0000
3.1250
3.2500
3.3750
3.5000
3.6250
3.7500
3.8750
4.0000
4.1250
12
15
16
18
20
21
22
24
27
30
33
36
39
42
45
48
51
54
60
66
69
72
75
78
81
84
87
90
93
96
99
S1086Z-024A012
S1086Z-024A015
S1086Z-024A016
S1086Z-024A018
S1086Z-024A020
S1086Z-024A021
S1086Z-024A022
S1086Z-024A024
S1086Z-024A027
S1086Z-024A030
S1086Z-024A033
S1086Z-024A036
S1086Z-024A039
S1086Z-024A042
S1086Z-024A045
S1086Z-024A048
S1086Z-024A051
S1086Z-024A054
S1086Z-024A060
S1086Z-024A066
S1086Z-024A069
S1086Z-024A072
S1086Z-024A075
S1086Z-024A078
S1086Z-024A081
S1086Z-024A084
S1086Z-024A087
S1086Z-024A090
S1086Z-024A093
S1086Z-024A096
S1086Z-024A099
No.
of
Teeth
O.D.
P.D.
Catalog Number
2024 Aluminum *
Anodized
* T4 or T351 Aluminum Alloy, anodized before cutting.
DHob cuts into hub. Hub diameter never exceeds gear O.D.
Available on special order: 14-1/2° P.A., teeth not listed, different bore size and/or material,
passivation for Stainless Steel.
303 Stainless Steel
AGMA Q10
1/4 BORE
3/16 FACE
20° PRESSURE ANGLE
S1086Z-024S012
S1086Z-024S015
S1086Z-024S016
S1086Z-024S018
S1086Z-024S020
S1086Z-024S021
S1086Z-024S022
S1086Z-024S024
S1086Z-024S027
S1086Z-024S030
S1086Z-024S033
S1086Z-024S036
S1086Z-024S039
S1086Z-024S042
S1086Z-024S045
S1086Z-024S048
S1086Z-024S051
S1086Z-024S054
S1086Z-024S060
S1086Z-024S066
S1086Z-024S069
S1086Z-024S072
S1086Z-024S075
S1086Z-024S078
S1086Z-024S081
S1086Z-024S084
S1086Z-024S087
S1086Z-024S090
S1086Z-024S093
S1086Z-024S096
S1086Z-024S099
Spur Gears - 24 Pitch
D
1-124 Rev 7-29-05 JC