Home Page
1142
3
4
6
Size
.1248 (1/8)
.1873 (3/16)
.2498 (1/4)
.1248 (1/8)
3
.1873 (3/16)
4
.2498 (1/4)
6
20° PRESSURE ANGLE
.104 FACE
1/8, 3/16, & 1/4 BORE
AGMA Q10
S 9 7 0
CATALOG NUMBER DESIGNATION:
No.
of
Teeth
Hub Style*
Code
Dia.
Code
Dia.
Code
Pin Type
Clamp Type
B Bore
Selection
2
4
6
.312
.375
.437
3
5
7
Pin Type
2, 4 or 6
Clamp Type
3, 5 or 7
303 Stainless Steel
2024 Aluminum
A
T4 or T351 Alloy
Anodized before cutting
B Bore Code
Hub Style Code (See below)
Material Code Gears
* Two style codes available per bore size.
Available on special order: 14-1/2° pressure angle, teeth not listed, different bore size, passivation for stainless steel.
A - Z
P
.187
.250
.312
PIN TYPE
CLAMP TYPE
Precision
Component
S9703A-Z3J200-P is a Stainless Steel Clamp Type
Anti-Backlash Gear with 200 Teeth and .1248 Bore.
Anti-Backlash Gears - 120 Pitch
J
1.350
1.433
1.517
1.600
1.683
1.767
1.850
1.933
2.017
2.100
2.183
2.267
2.350
2.433
2.517
2.600
2.683
2.767
2.850
2.933
3.017
1.3333
1.4167
1.5000
1.5833
1.6667
1.7500
1.8333
1.9167
2.0000
2.0833
2.1667
2.2500
2.3333
2.4167
2.5000
2.5833
2.6667
2.7500
2.8333
2.9167
3.0000
160
170
180
190
200
210
220
230
240
250
260
270
280
290
300
310
320
330
340
350
360
Example:
HUBS: 303 Stainless Steel
SPRINGS: 302 Stainless Steel
Spring Tempered
No.
of
Teeth
P.D.
O.D.