Links
Per
Foot
A
Wire
Dia.
C
Outside
Width
D
Inside
Width
Yield
Point
lb.
Priced Per Foot
Material
Steel
High-Tensile Steel
Brass
Stainless Steel
A 6C 8-17
A 6C88-17
A 6B 8-17
A 6Y 8-17
LADDER CHAIN
P
Pitch
50
95
30
50
34
.054
.470
.190
.353
Catalog Number
Ladder Chain & Sprockets - .353 Pitch
BRASS
.170 FACE
SIZE 17
P.D.
SET SCREW
C
E
P
C
B
D/2
.170
D
D
A
No.
of
TeethP.D.
D
Hub
Proj.
.70
.80
1.02
1.35
1.78
2.45
2.66
3.00
A 6B 8-1706
A 6B 8-1707
A 6B 8-1709
A 6B 8-1712
A 6B 8-1716
A 6B 8-1722
A 6B 8-1724
A 6B 8-1727
C
Hub
Dia.
SPROCKETS
MATERIAL: Brass
B
Bore
E
Length
Sprockets with: 6 to 16 teeth have a #8-32 set screw.
22 to 27 teeth have a #10-32 set screw.
6
7
9
12
16
22
24
27
3/16
1/4
5/16
7/16
1/2
9/16
7/16
7/16
1/2
7/16
1/2
9/16
3/4
5/8
1/4
1/4
5/16
1/4
5/16
3/8
Catalog Number
2-227 Rev: 9-29-06 JC